??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
7214148 - Large friction hinges - adjustable
Bill of material
72-1-4148
PREVIEW
REF
Reference
72-1-4148
MATERIAL
Material
6060 T5 alu
FINISH
Finish
black anodised
A
65 mm
B
55 mm
C
4.5 mm
D
13 mm
TORQUE
Torque
0 - 5 N.m N.m
NOTE
Note
fixing by M6 studs
WEIGHT
weight
78 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25234-large-friction-hinges-adjustable.html