??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
7214206 - Zinc die-cast lift-off hinges 25.5 mm
Bill of material
72-1-4206
PREVIEW
REF
Reference
72-1-4206
MATERIAL
Material
zinc die-cast
FINISH
Finish
black
A
25.5 mm
B
20.5 mm
C
10 mm
NOTE
Note
type 2
WEIGHT
weight
30 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26110-zinc-die-cast-lift-off-hinges-25-5-mm.html