??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
7219003 - Zinc die-cast lift-off hinges 64 x 50 mm
Bill of material
72-1-9003
PREVIEW
REF
Reference
72-1-9003
MATERIAL
Material
zinc die-cast
FINISH
Finish
black
A
64 mm
B
50 mm
C
17.5 mm
NOTE
Note
type 1
WEIGHT
weight
230 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26115-zinc-die-cast-lift-off-hinges-64-x-50-mm.html