??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
7219004 - Zinc die-cast pin hinge for surface mounted door A
Bill of material
72-1-9004
PREVIEW
REF
Reference
72-1-9004
MATERIAL
Material
zinc die-cast
FINISH
Finish
black
A
64 mm
B
17.5 mm
C
15 mm
WEIGHT
weight
76 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26116-zinc-die-cast-pin-hinge-for-surface-mounted-door-a.html