??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
7219006 - Zinc die-cast hinges 30 mm long
Bill of material
72-1-9006
PREVIEW
REF
Reference
72-1-9006
MATERIAL
Material
zinc die-cast
FINISH
Finish
black
A
30 mm
B
27.5 mm
C
13 mm
D
5 mm
E
14.5 mm
WEIGHT
weight
60 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26118-zinc-die-cast-hinges-30-mm-long.html