??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
7273329 - Brass hinges with removable pin - 4 knuckles
Bill of material
72-7-3329
PREVIEW
REF
Reference
72-7-3329
MATERIAL
Material
brass
FINISH
Finish
chrome plated
A
40 mm
B
7.5 mm
C
10 mm
D
3.9 mm
E
5 mm
PIN_MATERIAL
Pin material
nickel plated steel
F
20 mm
WEIGHT
weight
30 g
S
3 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25444-brass-hinges-with-removable-pin-4-knuckles.html