??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
7273330 - Brass hinge with removable pin - 3 knuckles
Bill of material
72-7-3330
PREVIEW
REF
Reference
72-7-3330
MATERIAL
Material
brass
FINISH
Finish
chrome plated
A
45 mm
B
7.5 mm
C
10 mm
D
3.9 mm
WEIGHT
weight
40 g
S
2.5 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25447-brass-hinge-with-removable-pin-3-knuckles.html