??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Pinet
Description
7273333 - Large brass hinge with removable pin - 4 knuckles
Bill of material
72-7-3333
PREVIEW
REF
Reference
72-7-3333
MATERIAL
Material
brass
FINISH
Finish
chrome plated
A
100 mm
B
12 mm
C
16 mm
D
7 mm
WEIGHT
weight
235.7 g
S
5 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25448-large-brass-hinge-with-removable-pin-4-knuckles.html