??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
7273723 - Brass hinge - 30 x 76 mm
Bill of material
72-7-3723
PREVIEW
REF
Reference
72-7-3723
MATERIAL
Material
brass
FINISH
Finish
chrome plated
A
30 mm
B
76 mm
C
3 mm
D
4 mm
WEIGHT
weight
51 g
S
4 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25443-brass-hinge-30-x-76-mm.html