??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pinet
Description
7274175 - Lift-off hinges for surface mounted door
Bill of material
72-7-4175
PREVIEW
REF
Reference
72-7-4175
MATERIAL
Material
zinc die-cast
FINISH
Finish
black
A
50 mm
B
35.7 mm
C
4 mm
D
6.4 mm
NOTE
Note
type 2
WEIGHT
weight
230 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25530-lift-off-hinges-for-surface-mounted-door.html