??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
7274250 - One way torque hinge - constant torque 9 N.m / set
Bill of material
72-7-4250
PREVIEW
REF
Reference
72-7-4250
MATERIAL
Material
aluminium
FINISH
Finish
anodised
A
77.5 mm
B
60 mm
C
16 mm
D
21 mm
TORQUE
Torque
9 N.m / set N.m
NOTE
Note
torque in the clockwise direction##NewLine##sold in pairs
WEIGHT
weight
270 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30199-one-way-torque-hinge-constant-torque-9-n-m-set.html