??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 78
HELP_VARIABLE
Company
Bison Gear Motors
Description
730 Series - PowerSTAR®
Bill of material
026-730A0240
PN
Part Number
MOD
Product Series
730
MT
Motor Type
SP
Speed
TO
Torque
RA
Ratio :1
HP1
Input Hp
HP2
Input Hp
V
Volts
AMPS
Amps
OHL
Overhung Load
WT
Weight
OPS
Output Shaft Diameter
LUB
Lubrication
Semi-Fluid Grease
RED
Motor Size Input
NA
ULC
Construction File
E89715
ULI
Insulation File
E199928
CSA
Construction File
150393
CE
CE Certification
IP
IP Rating
L
Gearmotor Length