??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Ewikon
Description
73462-04 - Ø6 - Ewikon manifold plate HPS III T 4-drop
Bill of material
73462-04-V002_86_65_0_asm
BESTNR
Order code
S
Length
mm
Enter value for S
Length
mm
cm
inch
ft
Y
Length
mm
Enter value for Y
Length
mm
cm
inch
ft
HW
Heaters angle
°
DAR
Description positive-negative
mm
W
Number of heaters
MAX
Power MAX
WATT
WMAX
Aktuell
WATT
H1
Height
43 mm
H2
Height
53 mm
H3
Height
63 mm
G2
Weight
KG