??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
736750 - BPFE-ALEV 100K-SG-FA
Bill of material
736750
BPFE_ALEV_100K_SG_FA
BPFE-ALEV 100K-SG-FA
MANUID
Article number of the manufacturer
736750
DESCSHORT
Short description
BPFE-ALEV 100K-SG-FA
EAN
4047526005047
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
21
RADDURCHM
Wheel Ø
100 mm
RADBREITE
Wheel width
40 mm
LAGER
ball bearing
TRAGF4KMH
Load capacity at 4 km/h
200 kg
HEIGHT
Total height
170 mm
PLATTE
Plate size
175 x 140 mm
WEIGHT
Unit weight (kg)
3.170 kg
MATERIALLAUFB
Tread material
Rubber
MATERIALRADK
Wheel centre material
die-cast aluminium
PRODUKTTYP
Product type
spring-loaded fixed castor
FARBELAUFB
Colour tread
grey
FARBERADK
Colour wheel centre
silver grey
TEMPMAX
Temperature resistance max (°C)
80 °C
TEMPMIN
Temperature resistance min (°C)
-20 °C
HARDNESS
Tread and tyre hardness
65 Shore A
SPURLOS
non-marking
yes
ANTISTATISCH
antistatic
no
ROSTFREI
corrosion-resistant
no
HITZEBEST
heat-resistant
no
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
no