??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Tellurerota
Description
73P6CRX - "SIGMA ELASTIC" rubber wheels, polyamide 6 centre, stainless steel roller bearing bore
Bill of material
733204
COD
Code
D
Wheel diameter
mm
F
Wheel width
50 mm
DD
Hub bore diameter
20 mm
L
Hub length
58 mm
SL
Static load
daN
RR
Rolling resistance
daN
LC
Load capacity
daN
W
Weight
kg
INFO
Catalogue
Catalogue