??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Molex
Description
74057
Bill of material
740571004
PN
Part Number
DESC
Description
APPLICATION
Application
Backplane
CIRCUITS
Circuits
60
CURRENT
Maximum Current
2.0 A
DR
Data Rate
3125 Gbps
PAIRS
Number of Pairs
Open Pin Field
ORIENTATION
Orientation
Vertical