??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
741879 - BX-TPA 200XR
Bill of material
741879
BX_TPA_200XR
BX-TPA 200XR
MANUID
Article number of the manufacturer
741879
DESCSHORT
Short description
BX-TPA 200XR
EAN
4047526109745
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
5
RADDURCHM
Wheel Ø
200 mm
RADBREITE
Wheel width
40 mm
LAGER
roller bearing
TRAGF4KMH
Load capacity at 4 km/h
250 kg
HEIGHT
Total height
235 mm
PLATTE
Plate size
140 x 110 mm
WEIGHT
Unit weight (kg)
1.455 kg
MATERIALLAUFB
Tread material
Rubber
MATERIALRADK
Wheel centre material
high-quality polypropylene
PRODUKTTYP
Product type
fixed castor
FARBELAUFB
Colour tread
grey
FARBERADK
Colour wheel centre
silver grey
TEMPMAX
Temperature resistance max (°C)
60 °C
TEMPMIN
Temperature resistance min (°C)
-20 °C
HARDNESS
Tread and tyre hardness
85 Shore A
SPURLOS
non-marking
yes
ANTISTATISCH
antistatic
no
ROSTFREI
corrosion-resistant
yes
HITZEBEST
heat-resistant
no
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
no