??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
746544 - POHI 125/12G
Bill of material
746544
POHI_125_12G
POHI 125/12G
MANUID
Article number of the manufacturer
746544
DESCSHORT
Short description
POHI 125/12G
EAN
4047526110710
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
3
RADDURCHM
Wheel Ø
125 mm
RADBREITE
Wheel width
40 mm
LAGER
plain bore
TRAGF4KMH
Load capacity at 4 km/h
300 kg
WEIGHT
Unit weight (kg)
0.387 kg
MATERIALLAUFB
Tread material
Synthetic
MATERIALRADK
Wheel centre material
highly heat-resistant thermoplastic
PRODUKTTYP
Product type
wheel
FARBELAUFB
Colour tread
dark grey
FARBERADK
Colour wheel centre
dark grey
TEMPMAX
Temperature resistance max (°C)
250 °C
TEMPMIN
Temperature resistance min (°C)
-25 °C
HARDNESS
Tread and tyre hardness
85 Shore D
SPURLOS
non-marking
yes
ANTISTATISCH
antistatic
no
ELEKTRISCHLEIT
electrically conductive
no
KONTAKTVERF
non-staining
yes
ROSTFREI
corrosion-resistant
yes
HITZEBEST
heat-resistant
yes
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
yes