??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
7505651 - Rotation speed monitor, 1-channel
Bill of material
7505651
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
7505651
DESCSHORT
Short Description
Rotation speed monitor, 1-channel
DESCLONG
Long Description
Rotation speed monitor, 1-channel, Operating voltage 20…250 VAC / 20…125 VDC, Monitoring of limit values and ranges according to over and underrange, Operating range 0.06…600,000 min-1, Pulse output Ex [ic Gc] II C/II B, Parameterized via PC (FDT/DTM), front-panel switch or HART, Ring buffer for up to 8000 measured values, Display, Complete galvanic isolation, Input reverse-polarity protected, ATEX, IECEx, CFMUS, TR CU, NEPSI, TIIS, Kosha, Installation in zone 2
EAN
4047101116427
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
IM21-14EX-CDTRI
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink