??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
7506441 - Isolating transducer, 2-channel
Bill of material
7506441
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
7506441
DESCSHORT
Short Description
Isolating transducer, 2-channel
DESCLONG
Long Description
Isolating transducer, 2-channel, Operating voltage 19…29 VDC, Power supply of 2-wire measuring transducers with HART communication as well as connection to active 2-wire and passive 3-wire transmitters, Input circuits: 0/4…20 mA, Output circuits: 0/4…20 mA, SIL2, Removable terminal blocks, screwable, with 2 mm test socket, Complete galvanic isolation, Input reverse-polarity protected, ATEX, IECEx, UL, CFMUS, TR CU, CCOE, Kosha, Installation in zone 2
EAN
4047101117141
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
IM33-22EX-HI/24VDC
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink