??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
7506454 - Isolating transducer, 1-channel
Bill of material
7506454
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
7506454
DESCSHORT
Short Description
Isolating transducer, 1-channel
DESCLONG
Long Description
Isolating transducer, 1-channel, Operating voltage 19…29 VDC, Power supply of 2-wire measuring transducers with HART communication as well as connection to active 2-wire and passive 3-wire transmitters, Input circuit: 0/4…20 mA, Output circuit: 0/4…20 mA, SIL 2, Removable terminal blocks, screwable, with 2 mm test box, Complete galvanic isolation, Input reverse-polarity protected, TR CU
EAN
4047101362756
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
IM33-12-HI/24VDC
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink