카탈로그: Turck
생성됨: 27.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
7525105
Turck
Sensors
flow20sensors2fflow20meters
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{turck/sensors/flow20sensors2fflow20meters/7525105.prj},{NB=7525105},{BMENB=7525105},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/5e/ee/7525105.png},{MASSZEICHNUNG=../../../_pool_/5e/ee/7525105.png},{DESCSHORT=Flow Monitoring, For the Connection of FCS/FCI Product Series Ex Flow Sensors (N}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Turck
Description
7525105 - Flow Monitoring, For the Connection of FCS/FCI Product Series Ex Flow Sensors (N
Bill of material
7525105
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
7525105
DESCSHORT
Short Description
Flow Monitoring, For the Connection of FCS/FCI Product Series Ex Flow Sensors (N
DESCLONG
Long Description
Flow Monitoring, For the Connection of FCS/FCI Product Series Ex Flow Sensors (NAEX), HART Device with Current and Transistor Outputs, Operating voltage 20…30 VDC, For Ex ia resp. Ex ib sensors, Analog output for flow, Transistor outputs for temperature and faults, Teaching upper and lower flow limit, LED band for indication of flow speed and media temperature, Monitoring of operating and display range, Detection of wire-break and short-circuit on the sensor side, Parametrized via pushbutton and FDT/DTM, Associated equipment [Ex ia Ga/Da], Connection of flow probes Zone 0/20
EAN
4047101260588
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FMX-IM-2UPLI63X
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink