??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WAGO
Description
753-405 - 2-CHANNEL DIGITAL INPUT MODULE AC 230 V POSITIVE SWITCHING
Bill of material
753-405
BESTNR
Item-No.
753-405
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
HOEHE
Height
64.00 mm
BREITE
Width
12.00 mm
TIEFE
Depth
100.00 mm
FARBE
Color
lichtgrau
GEWICHT
Weight
40.000 g
BEMERKUNGEN
Comment
230 V AC
ECLASS71
eCl@ss 7.1
27-24-26-04