??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
754370 - GBN 602/120H7
Bill of material
754370
GBN_602_120H7
GBN 602/120H7
MANUID
Article number of the manufacturer
754370
DESCSHORT
Short description
GBN 602/120H7
EAN
4047526113353
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
3
RADDURCHM
Wheel Ø
600 mm
RADBREITE
Wheel width
150 mm
LAGER
hub keyway
TRAGF4KMH
Load capacity at 4 km/h
8000 kg
WEIGHT
Unit weight (kg)
96.750 kg
MATERIALLAUFB
Tread material
Polyurethane
MATERIALRADK
Wheel centre material
rugged grey cast iron
PRODUKTTYP
Product type
drive wheel
FARBELAUFB
Colour tread
brown
FARBERADK
Colour wheel centre
silver
TEMPMAX
Temperature resistance max (°C)
70 °C
TEMPMIN
Temperature resistance min (°C)
-30 °C
HARDNESS
Tread and tyre hardness
92 Shore A
SPURLOS
non-marking
yes
ANTISTATISCH
antistatic
no
ELEKTRISCHLEIT
electrically conductive
no
KONTAKTVERF
non-staining
yes
ROSTFREI
corrosion-resistant
no
HITZEBEST
heat-resistant
no
HYDROLYSE
hydrolysis resistant
yes
AUTOCLAVEN
suitable for autoclaves
no