??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
754437 - GEVA 400/4
Bill of material
754437
GEVA_400_4
GEVA 400/4
MANUID
Article number of the manufacturer
754437
DESCSHORT
Short description
GEVA 400/4
EAN
4047526113742
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
21
RADDURCHM
Wheel Ø
400 mm
RADBREITE
Wheel width
65 mm
LAGER
hub fitting
TRAGF4KMH
Load capacity at 4 km/h
1080 kg
WEIGHT
Unit weight (kg)
13.800 kg
MATERIALLAUFB
Tread material
Rubber
MATERIALRADK
Wheel centre material
rugged grey cast iron
PRODUKTTYP
Product type
Hub fitting wheel
FARBELAUFB
Colour tread
black
FARBERADK
Colour wheel centre
anthracite
TEMPMAX
Temperature resistance max (°C)
80 °C
TEMPMIN
Temperature resistance min (°C)
-30 °C
HARDNESS
Tread and tyre hardness
65 Shore A
SPURLOS
non-marking
no
ANTISTATISCH
antistatic
no
ELEKTRISCHLEIT
electrically conductive
no
KONTAKTVERF
non-staining
no
ROSTFREI
corrosion-resistant
no
HITZEBEST
heat-resistant
no
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
no