??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
7545043 - Switching Power Supply Module
Bill of material
7545043
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
7545043
DESCSHORT
Short Description
Switching Power Supply Module
DESCLONG
Long Description
Switching Power Supply Module, Operating voltage 90…132 VAC / 210…370 VDC, Output voltage adjustable 22.5…28.5 VDC, Nominal current 10 A, Single/parallel operating mode, Surge protection, Universal operating voltage, Mains failure bridging up to 30 ms, High efficiency, Natural air cooling, Power-good relay, cULus listed, Safety extra-low voltage SELV IEC/EN 60950, SEMI-F47
EAN
4047101262834
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
IM82-24-10
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink