??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Molex
Description
75454
Bill of material
754545001
PN
Part Number
754545001
DESC
Description
Small Form-factor Pluggable (SFP) Stacked 2-by-4 Multi-Port Connector with Press-fit PC Tails, 160 Circuits, Lead-Free
CIRCUITS
Circuits
160
CURRENT
Maximum Current
0.5 A
ORIENTATION
Orientation
Right Angle
TI
Termination Interface - Style
Through Hole - Compliant Pin