??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
754753 - LIXR-POHI 102HXK-FI
Bill of material
754753
LIXR_POHI_102HXK_FI
LIXR-POHI 102HXK-FI
MANUID
Article number of the manufacturer
754753
DESCSHORT
Short description
LIXR-POHI 102HXK-FI
EAN
4047526101732
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
5
RADDURCHM
Wheel Ø
100 mm
RADBREITE
Wheel width
38 mm
LAGER
ball bearing
TRAGF4KMH
Load capacity at 4 km/h
150 kg
HEIGHT
Total height
125 mm
PLATTE
Plate size
70 mm
WEIGHT
Unit weight (kg)
0.862 kg
MATERIALLAUFB
Tread material
Synthetic
MATERIALRADK
Wheel centre material
highly heat-resistant thermoplastic
PRODUKTTYP
Product type
swivel castor with brake
FARBELAUFB
Colour tread
dark grey
FARBERADK
Colour wheel centre
dark grey
TEMPMAX
Temperature resistance max (°C)
250 °C
TEMPMIN
Temperature resistance min (°C)
-25 °C
HARDNESS
Tread and tyre hardness
85 Shore D
SPURLOS
non-marking
yes
ANTISTATISCH
antistatic
no
ROSTFREI
corrosion-resistant
yes
HITZEBEST
heat-resistant
yes
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
yes