??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
755240 - SPKGSPO 75G
Bill of material
755240
SPKGSPO_75G
SPKGSPO 75G
MANUID
Article number of the manufacturer
755240
DESCSHORT
Short description
SPKGSPO 75G
EAN
4047526115821
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
3
RADBREITE
Wheel width
40 mm
LAUFBREITE
Running width
30 mm
LAGER
plain bore
TRAGF4KMH
Load capacity at 4 km/h
380 kg
WEIGHT
Unit weight (kg)
0.221 kg
MATERIALLAUFB
Tread material
Synthetic
MATERIALRADK
Wheel centre material
high-quality cast nylon
PRODUKTTYP
Product type
flanged wheel
FARBELAUFB
Colour tread
natural beige
FARBERADK
Colour wheel centre
natural beige
TEMPMAX
Temperature resistance max (°C)
80 °C
TEMPMIN
Temperature resistance min (°C)
-25 °C
HARDNESS
Tread and tyre hardness
80 Shore D
SPURLOS
non-marking
yes
ANTISTATISCH
antistatic
no
ELEKTRISCHLEIT
electrically conductive
no
KONTAKTVERF
non-staining
yes
ROSTFREI
corrosion-resistant
yes
HITZEBEST
heat-resistant
no
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
no