??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
757-403/000-010 - M8 sensor/actuator box 10-WAY 3 POLE 10 M CONNECTING CABLE
Bill of material
757-403/000-010
BESTNR
Item-No.
757-403/000-010
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
20.00 mm
BREITE
Width
30.00 mm
TIEFE
Depth
175.00 mm
GEWICHT
Weight
943.000 g
BEMERKUNGEN
Comment
10-fach
ECLASS71
eCl@ss 7.1
27-27-92-19