??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
757064 - LIXR-POSI 125G-SG-OF
Bill of material
757064
LIXR_POSI_125G_SG_OF
LIXR-POSI 125G-SG-OF
MANUID
Article number of the manufacturer
757064
DESCSHORT
Short description
LIXR-POSI 125G-SG-OF
EAN
4047526101848
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
5
RADDURCHM
Wheel Ø
125 mm
RADBREITE
Wheel width
40 mm
LAGER
plain bore
TRAGF4KMH
Load capacity at 4 km/h
120 kg
HEIGHT
Total height
150 mm
PLATTE
Plate size
70 mm
WEIGHT
Unit weight (kg)
0.843 kg
MATERIALLAUFB
Tread material
Rubber
MATERIALRADK
Wheel centre material
highly heat-resistant thermoplastic
PRODUKTTYP
Product type
swivel castor
FARBELAUFB
Colour tread
dark grey
FARBERADK
Colour wheel centre
dark grey
TEMPMAX
Temperature resistance max (°C)
240 °C
TEMPMIN
Temperature resistance min (°C)
-25 °C
HARDNESS
Tread and tyre hardness
75 Shore A
SPURLOS
non-marking
yes
ANTISTATISCH
antistatic
no
ROSTFREI
corrosion-resistant
yes
HITZEBEST
heat-resistant
yes
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
yes