760553107
Molex
Backplane Connectors
PCB Header
Impact
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{molex/backplane_connectors/pcb_header/impact/76055.prj},{NB=760553107},{PN=760553107},{DESC=Impact 100 Ohm 5 Pair Vertical Backplane Header, Left Guided, Open Endwall, 10 Columns, 150 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.39mm, Lead-Free},{APPLICATION=Conventional, Mezzanine},{CIRCUITS=150},{CURRENT=0.75},{DR=25.0},{PAIRS=5},{ORIENTATION=Vertical},{SHA256=T0xk5gfi/HD7qlZ+c4qyy20kddOATpggVfTvTb17F38=},{INAME=00065__760553107},{DEFAULTSORTATTR=63}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 124
HELP_VARIABLE
Company
Molex
Description
76055
Bill of material
760553107
PN
Part Number
760553107
760553107
DESC
Description
Impact 100 Ohm 5 Pair Vertical Backplane Header, Left Guided, Open Endwall, 10 Columns, 150 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.39mm, Lead-Free
Impact 100 Ohm 5 Pair Vertical Backplane Header, Left Guided, Open Endwall, 10 Columns, 150 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.39mm, Lead-Free
APPLICATION
Application
Conventional, Mezzanine
CIRCUITS
Circuits
150
150
CURRENT
Maximum Current
0.75
A
DR
Data Rate
25.0
Gbps
PAIRS
Number of Pairs
5
ORIENTATION
Orientation
Vertical