??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
765-2704/200-000 - 2-channel analog output, IO Link Converter, 0-10 V, 2xM12 connection
Bill of material
765-2704/200-000
BESTNR
Item-No.
765-2704/200-000
BEZEICHNUNG
Description
2-channel analog output
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
24 V
STROM
Current intensity
0.300 A
HOEHE
Height
63.00 mm
BREITE
Width
30.00 mm
TIEFE
Depth
24.00 mm
FARBE
Color
black
GEWICHT
Weight
91.000 g
ECLASS71
eCl@ss 7.1
ECLASS81
eCl@ss 8.1