??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
7652 - Flush-mounting, Q-range®, depth 65mm
Bill of material
7652
CNSORDERNO
Art. No.
7652
BZ
Type
Flush-mounting, Q-range®, depth 65mm, For claw fixing, without screw domes, Combination distance 60/71mm
LOD
Level of Details
L
Length
60 mm
B
Width
60 mm
T
Depth
65 mm
ABSTAND
Fixing screw spacing
60 mm
GSCHRAUBEN
Geräteschrauben
2
SCHRAUBDOME
Schraubdome zur Gerätebefestigung
V: 2 x 3, H: 2 x 1
RFH
Rohreinführung Horizontal
2 x M20, 2 x M16/20 mm
RFV
Rohreinführung Vertikal
2 x M16, 4 x M16/20, 4 x M20 mm
RFB
Rohreinführung Boden
2 x M20, 2 x M16, 2 x Ø 10,5 mm
DVF
Durchverdrahtungsfelder
2
CNSMASSEXACT
Individual net weight
32.60 g
CNSVOLUMEEXACT
Single volume
0.549 l
CNSEAN
EAN-Code
5415160005676
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext