??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
770-505/021-000 - Strain relief housing, 5-pole, for 1 cable, 11.5 … 16.5 mm, 71 mm
Bill of material
770-505/021-000
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
P
No. of poles
5
HOEHE
Height
21.00 mm
BREITE
Width
54.75 mm
TIEFE
Depth
72.70 mm
FARBE
Color
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-06-90