??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
770-903 - Intermediate coupler, 5-pole/3-pole, Cod. A, L3 - L
Bill of material
770-903
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
25 A
HOEHE
Height
13.00 mm
BREITE
Width
47.80 mm
TIEFE
Depth
53.40 mm
FARBE
Color
GEWICHT
Weight
g
BEMERKUNGEN
Comment
L2 - L