??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
WAGO
Description
771-9935/006-107/080-000 to 771-9935/006-807/080-000 - pre-assembled interconnecting cable, Eca, Socket/plug, 5-pole, Cod. B, H05VV-F 5G 1.5 mm²
Bill of material
771-9935/006-407/080-000
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
1.5 mm²
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
16 A
P
No. of poles
5
FARBE
Color
pink
BEMERKUNGEN
Comment
L1
LENGTH1
mm
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-06-04
ECLASS81
eCl@ss 8.1
27-44-06-04