??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
7760054178 - EPAK-VI-CO
Bill of material
Weidmueller 7760054178
PREVIEW
Preview
MANUID
Product number of the Manufacturer
7760054178
MANUTYPEDESC
Manufacturer Type Description
EPAK-VI-CO
DESCSHORT
Short Description
Signal inverter, Input: DC voltage
GTIN
6944169701498
MANUNAME
Manufacturer Name
Weidmueller Group
AAB712
Construction of unit
Signal inverter
BAB577
depth
89 mm
BAF016
width
17.500 mm
BAG975
degree of protection
IP20
AAF040
Mass
0.080 kg
AAD931
customs tariff number (TARIC)
85437090
URL
URL