??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
7760054299 - EPAK-VM-CO-H
明細表
Weidmueller 7760054299
PREVIEW
Preview
MANUID
Manufacturer Product ID
7760054299
MANUTYPEDESC
Manufacturer Type Description
EPAK-VM-CO-H
DESCSHORT
Description short
信号变换器, 输入:AC/DC 电压
GTIN
GTIN-Code
6944169742378
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB712
Construction of unit
信号变换器
BAB577
depth
89 mm
BAF016
width
17.500 mm
BAG975
degree of protection
IP20
AAF040
Mass
0.080 kg
AAD931
customs tariff number (TARIC)
85437090
URL
URL