??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
7760054308 - EPAK-CI-4CO
Bill of material
Weidmueller 7760054308
PREVIEW
Preview
MANUID
Product number of the Manufacturer
7760054308
MANUTYPEDESC
Manufacturer Type Description
EPAK-CI-4CO
DESCSHORT
Short Description
Signal converter/insulator, Input: DC voltage, Signal distributor, Input: 4-20 mA, Output: 4-20 mA
DESCLONG
Long Description
Isolating amplifier for recording electrical and physical parameters. With electrical isolation, universally applicable.
GTIN
6944169747748
MANUNAME
Manufacturer Name
Weidmueller Group
AAC820
Min. operating temperature
-20 °C
AAC821
Max. operating temperature
60 °C
BAD831
Design of electrical connection
Screw connection
AAF040
Mass
0.080 kg
AAD931
customs tariff number (TARIC)
85437090
URL
URL