??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
78248
Bill of material
782481001
PN
Part Number
782481001
DESC
Description
Impact 4 Pair, Right-Angle Power Receptacle, Press-Fit, LCP, Glass Filled UL94-V0, Black, Tray Packaging, Lead-Free
APPLICATION
Application
Coplanar
CIRCUITS
Circuits
4
CURRENT
Maximum Current
20.0 A
DR
Data Rate
N/A Gbps
PAIRS
Number of Pairs
4
ORIENTATION
Orientation
Right Angle