??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Molex
Description
78320
Bill of material
783200002
PN
Part Number
783200002
DESC
Description
1.27mm Pitch High Speed Micro Serial ATA Device Receptacle for 45.72mm HDD/SSD, Surface Mount, Right-Angle, Top Mount, with Support Rib, Tape on Reel, Lead-Free
CIRCUITS
Circuits
16
CURRENT
Maximum Current
1.5 A
MATERIAL
Material - Plating Mating
Gold
ROWS
Number of Rows
1
ORIENTATION
Orientation
Right Angle
TERMINATION
Termination Interface
Surface Mount