??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
787-1616/000-070 - Switched-mode power supply, Classic, 1-phase, 24 VDC output voltage, 4 A output current, DC OK signal
Bill of material
787-1616/000-070
BESTNR
Item-No.
787-1616/000-070
BEZEICHNUNG
Description
Switched-mode power supply
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
119.00 mm
BREITE
Width
52.00 mm
TIEFE
Depth
90.00 mm
FARBE
Color
light gray
GEWICHT
Weight
384.000 g
ECLASS71
eCl@ss 7.1
27-04-90-02
ECLASS81
eCl@ss 8.1
27-04-90-02