??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
787-1622 - Switched-mode power supply, Classic, 1-phase, 24 VDC output voltage, 5 A output current, TopBoost, DC OK contact
Bill of material
787-1622
BESTNR
Item-No.
787-1622
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
137.50 mm
BREITE
Width
42.00 mm
TIEFE
Depth
127.00 mm
FARBE
Color
light gray
GEWICHT
Weight
385.000 g
BEMERKUNGEN
Comment
DC 24 V / 5 A
ECLASS71
eCl@ss 7.1
27-04-90-02
ECLASS81
eCl@ss 8.1
27-04-90-02