??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
787-1685 - Redundancy Module, 2 x 24 VDC input voltage, 2 x 20 A input current, 24 VDC output voltage, 40 A output current
Bill of material
787-1685
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
127.00 mm
BREITE
Width
42.00 mm
TIEFE
Depth
139.50 mm
BEMERKUNGEN
Comment
DC 24 V / 40 A
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-04-90-02
ECLASS81
eCl@ss 8.1
27-04-90-02
FILENAME
Filename