??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
787-1721 - Switched-mode power supply, Eco, 1-phase, 12 VDC output voltage, 8 A output current, DC-OK LED
Bill of material
787-1721
BESTNR
Item-No.
787-1721
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
99.00 mm
BREITE
Width
60.00 mm
TIEFE
Depth
130.00 mm
GEWICHT
Weight
520.000 g
BEMERKUNGEN
Comment
DC 12 V / 8 A
ECLASS71
eCl@ss 7.1
27-04-90-02
ECLASS81
eCl@ss 8.1
27-04-90-02