??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
787-712 - Power supply, Eco, 1-phase, 24 VDC output voltage, 2.5 A output current, DC-OK LED
Bill of material
787-712
BESTNR
Item-No.
787-712
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 4 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
92.00 mm
BREITE
Width
50.00 mm
TIEFE
Depth
136.00 mm
BEMERKUNGEN
Comment
DC 24 V / SELV
GEWICHT
Weight
470.000 g
RGB
0.78,0.78,0.78,0
ECLASS71
eCl@ss 7.1
27-04-90-02
ECLASS81
eCl@ss 8.1
27-04-90-02