??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
787-738 - Switched-mode power supply, Eco, 3-phase, 24 VDC output voltage, 6.25 A output current, DC OK contact
Bill of material
787-738
BESTNR
Item-No.
787-738
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.5 - 6 mm²
QUERSCHNITT2
Cross section
20 - 10 AWG
ABISOLIERLAENGE
Strip length
11 - 12 mm
HOEHE
Height
92.00 mm
BREITE
Width
50.00 mm
TIEFE
Depth
130.00 mm
GEWICHT
Weight
844.000 g
BEMERKUNGEN
Comment
DC 24 V / 6,25 A
ECLASS71
eCl@ss 7.1
27-04-90-02
ECLASS81
eCl@ss 8.1
27-04-90-02