??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
787-742 - Switched-mode power supply, Eco, 3-phase, 24 VDC output voltage, 20 A output current, DC OK contact
Bill of material
787-742
BESTNR
Item-No.
787-742
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.5 - 6 mm²
QUERSCHNITT2
Cross section
20 - 10 AWG
ABISOLIERLAENGE
Strip length
11 - 12 mm
HOEHE
Height
150.00 mm
BREITE
Width
110.00 mm
TIEFE
Depth
130.00 mm
GEWICHT
Weight
1930.000 g
BEMERKUNGEN
Comment
DC 24 V / 20 A
RGB
0.78,0.78,0.78,0
ECLASS71
eCl@ss 7.1
27-04-90-02
ECLASS81
eCl@ss 8.1
27-04-90-02