??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
787-833 - Switched-mode power supply, Pro, 1-phase, 48 VDC output voltage, 5 A output current, TopBoost + PowerBoost, DC OK contact
Bill of material
787-833
BESTNR
Item-No.
787-833
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
179.00 mm
BREITE
Width
57.00 mm
TIEFE
Depth
127.00 mm
BEMERKUNGEN
Comment
DC 48 V, 5 A
GEWICHT
Weight
1475.000 g
RGB
0.78,0.78,0.78,0
ECLASS71
eCl@ss 7.1
27-04-90-02
ECLASS81
eCl@ss 8.1
27-04-90-02